WRCC50NPBB

EAN-Nr.
5015654741754
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    45 A
Dimensions
  • Depth
    39.6 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Connection
  • Type of connection
    Screw connection
Safety
  • Protection index IP
    IP20
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WRCC50NPBB  | Hager

    Product Image WRCC50NPBB

  • Product declaration

    Image EU Declaration of conformity for WRCC50NPBB  | Hager

    EU Declaration of conformity for WRCC50NPBB

    Declaration

    PDF
    227 KB
    Image EU Declaration of conformity for WRCC50NPBB  | Hager

    EU Declaration of conformity for WRCC50NPBB

    Declaration

    PDF
    123 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.