WPSU83FOBKO
13A FCU Unswitched with Flex Outlet & Back Box with Knockouts
EAN
3250617261159
Quantity
1
Trade price*
£30.10 /prt.*
- Main electrical features
- Rated current13 A
-
- Fuse
- Fusewith ceramic fine fuse F 13A
-
- Dimensions
- Height86 mm
- Width86 mm
-
- Materials
- Colourgrey
- Materialmetal
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Cable
- Wiringwith double earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
-
- Standards
- StandardBS 1363-4
-
- Safety
- Protectionto protect downstream loads
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
