WPSU83FOB

13A FCU Unswitched with Flex Outlet & Back Box without Knockouts
EAN
3250617261142
Quantity
1
Trade price*
£30.09 /prt.*
More Information
UnitPCE
EAN3250617261142
Sales status3C
Color_Labelgrey
Colour of design linegrey
Colour independent of design linesGrey
Conductor cross-sectionmax. 2 x 6 mm²
Height86 mm
Colourgrey
Materialmetal
StandardBS 1363-4
Rated current13 A
Appliance switch typeNo
Cable outletwith cable outlet
Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Fusewith ceramic fine fuse F 13A
Imprintwith clear terminal markings
Installation modeFront mounting
Protectionto protect downstream loads
Push-buttonsNo
Wiringwith double earth connection
Width86 mm
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.