WPSSU83FONBW

13A FCU Switched with LED Indicator and Flex Outlet & Back Box w/out KOs White
EAN
3250617261999
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Rated current
      13 A
  • Fuse
    • Fuse
      with ceramic fine fuse F 13A
  • Dimensions
    • Depth
      53.2 mm
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      white  
    • Material
      Steel
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Cable
    • Wiring
      with double earth connection
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Standards
    • Standard
      BS 1363-4
  • Safety
    • Protection
      to protect downstream loads

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.