WPSSU83FONBKOW
13A FCU Switched with LED Indicator and Flex Outlet & Back Box with KOs White
EAN
3250617261982
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Configuration
- Switch mode2pole
-
- Main electrical features
- Rated current13 A
-
- Fuse
- Fusewith ceramic fine fuse F 13A
-
- Dimensions
- Depth53.2 mm
- Height86 mm
- Width86 mm
-
- Materials
- Colourwhite
- MaterialSteel
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Cable
- Wiringwith double earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
-
- Equipment
- Lightingwithout lighting (cannot be illuminated)
-
- Standards
- StandardBS 1363-4
-
- Safety
- Protectionto protect downstream loads
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
