13A FCU Switched with Flex Outlet & Back Box with Knockouts White WPSSU83FOBKOW

EAN-Nr.
3250617261968
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Rated current
    13 A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • Material
    Steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Safety
  • Protection
    to protect downstream loads

Downloads

  • Product image

    Image WPSSU83FOBKOW  | Hager

    Product Image WPSSU83FOBKOW

  • Product declaration

    Image EU Declaration of conformity for WPSSU83FOBKOW  | Hager

    EU Declaration of conformity for WPSSU83FOBKOW

    Declaration

    PDF
    308 KB
    Image EU Declaration of conformity for WPSSU83FOBKOW  | Hager

    EU Declaration of conformity for WPSSU83FOBKOW

    Declaration

    PDF
    263 KB
  • Product ROHS

    Image RoHS certificate for WPSSU83FOBKOW  | Hager

    RoHS certificate for WPSSU83FOBKOW

    PDF
    33 KB
    Image RoHS certificate for WPSSU83FOBKOW  | Hager

    RoHS certificate for WPSSU83FOBKOW

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.