WPSSU83FOBKO

13A FCU Switched with Flex Outlet & Back Box with Knockouts
EAN
3250617261098
Quantity
1
Trade price*
£30.83 /prt.*
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Rated current
      13 A
  • Fuse
    • Fuse
      with ceramic fine fuse F 13A
  • Dimensions
    • Depth
      53.2 mm
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      grey
    • Material
      Steel
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Cable
    • Wiring
      with double earth connection
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Standards
    • Standard
      BS 1363-4
  • Safety
    • Protection
      to protect downstream loads

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.