WPSS82BW-USB
13A 2 Gang Double Pole Switched Socket c/w Twin USB & Back Box without Knockouts
EAN
3250617263078
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Main electrical features
- Nominal voltage250 V
- Rated voltage230 V AC
220 V AC - Rated current13 A
-
- Dimensions
- Depth53.2 mm
- Height86 mm
- Width146 mm
-
- Cover, door
- CoverFull cover plate
-
- Materials
- Colourwhite
- MaterialSteel
- Surface appearanceglossy
- Type of surface treatmentEpoxy
- Colour syntax: Colourwhite
-
- Installation, mounting
- Imprintwith imprint
-
- Connection
- Type of connectionscrew
-
- Cable
- Wiringwith double earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
-
- Safety
- Protection index IPIP20
- ProtectionEnhanced contact protection
-
- Identification
- Designation syntax: Core designation/functionsocket outlet
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
