2 Gang Double Pole Switched Socket & Back Box without Knockouts White WPSS82BW

EAN-Nr.
3250617261890
Packaging
5 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour
    white  
  • Material
    Steel
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection

Downloads

  • Product image

    Image WPSS82BW  | Hager

    Product Image WPSS82BW

  • Product declaration

    Image EU Declaration of conformity for WPSS82BW  | Hager

    EU Declaration of conformity for WPSS82BW

    Declaration

    PDF
    287 KB
    Image EU Declaration of conformity for WPSS82BW  | Hager

    EU Declaration of conformity for WPSS82BW

    Declaration

    PDF
    286 KB
    Image EU Declaration of conformity for WPSS82BW  | Hager

    EU Declaration of conformity for WPSS82BW

    Declaration

    PDF
    329 KB
  • Product ROHS

    Image RoHS certificate for WPSS82BW  | Hager

    RoHS certificate for WPSS82BW

    PDF
    33 KB
    Image RoHS certificate for WPSS82BW  | Hager

    RoHS certificate for WPSS82BW

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.