13A 2 Gang Double Pole Switched Socket c/w Twin USB & Back Box with Knockouts WPSS82BKOW-USB

EAN-Nr.
3250617263061
Packaging
5 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    white  
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.