WPSS81NBKOW
1 Gang Double Pole Switched Socket with LED Indicator & Back Box with KOs White
EAN
3250617261845
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Nominal voltage250 V
- Rated voltage220 V AC
230 V AC - Rated current13 A
- Rated current13 A
-
- Dimensions
- Depth53.2 mm
- Height86 mm
- Width86 mm
-
- Cover, door
- CoverFull cover plate
-
- Materials
- Colourwhite
- MaterialSteel
- Surface appearanceglossy
- Type of surface treatmentEpoxy
- Colour syntax: Colourwhite
-
- Installation, mounting
- Imprintwithout imprint
-
- Connection
- Type of connectionscrew
-
- Cable
- Wiringwith earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
-
- Safety
- Protection index IPIP20
- ProtectionEnhanced contact protection
-
- Identification
- Designation syntax: Core designation/functionsocket outlet
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
