WPSS81NBKO
1 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts
EAN
3250617261005
Quantity
1
Trade price*
£51.52 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Nominal voltage250 V
- Rated voltage220 V AC
230 V AC - Rated current13 A
- Rated current13 A
-
- Dimensions
- Depth53.2 mm
- Height86 mm
- Width86 mm
-
- Cover, door
- CoverFull cover plate
-
- Materials
- Colourgrey
- MaterialSteel
- Surface appearanceglossy
- Type of surface treatmentEpoxy
- Colour syntax: Colourgrey
-
- Installation, mounting
- Imprintwithout imprint
-
- Connection
- Type of connectionscrew
-
- Cable
- Wiringwith earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
-
- Safety
- Protection index IPIP20
- ProtectionEnhanced contact protection
-
- Identification
- Designation syntax: Core designation/functionsocket outlet
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
