WPSS81BW

1 Gang Double Pole Switched Socket & Back Box without Knockouts White
EAN
3250617261838
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Nominal voltage
      250 V
    • Rated voltage
      220/230 V AC
    • Rated current
      13 A
    • Rated current
      13 A
  • Dimensions
    • Depth
      53.2 mm
    • Height
      86 mm
    • Width
      86 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Capacity
    • Number of modules
      0
  • Cover, door
    • Cover
      Full cover plate
  • Materials
    • Colour
      white  
    • Material
      Steel
    • Surface appearance
      glossy
    • Type of surface treatment
      Epoxy
    • Colour syntax: Colour
      white
  • Installation, mounting
    • Imprint
      without imprint
  • Connection
    • Type of connection
      screw
  • Cable
    • Wiring
      with earth connection
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
  • Safety
    • Protection index IP
      IP20
    • Protection
      Enhanced contact protection
  • Identification
    • Designation syntax: Core designation/function
      socket outlet

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.