10AX 3 Gang 2 Way Wall Switch & Back Box without Knockouts White WPPS32BW

EAN-Nr.
3250617261807
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • Material
    Steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)

Downloads

  • Product image

    Image WPPS32BW  | Hager

    Product Image WPPS32BW

  • Product declaration

    Image EU Declaration of conformity for WPPS32BW  | Hager

    EU Declaration of conformity for WPPS32BW

    Declaration

    PDF
    394 KB
    Image EU Declaration of conformity for WPPS32BW  | Hager

    EU Declaration of conformity for WPPS32BW

    Declaration

    PDF
    305 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.