WPPS12RB

10AX Push Switch & Back Box without Knockouts
EAN
3250617260879
Quantity
1
Trade price*
£33.27 /prt.*
  • Architecture
    • Number of keys
      1
  • Configuration
    • Switch mode
      NO contact
  • Dimensions
    • Depth
      53.2 mm
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      grey
    • Material
      metal
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
  • Identification
    • Designation syntax: Core designation/function
      Push-button

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.