WPP4EUW

4 Module Euro Style Accomodation Plate White
EAN
3250617261692
Quantity
1
Trade price*
£33.05 /prt.*
  • Dimensions
    • Depth
      • 9.5 mm
    • Height
      • 86 mm
    • Width
      • 146 mm
  • Materials
    • Colour
      • white  
    • Material
      • metal
    • Surface appearance
      • glossy
    • Type of surface treatment
      • Epoxy
  • Safety
    • Protection index IP
      • IP20
  • Identification
    • Designation syntax: Core designation/function
      • Frame
Documentations
Hager Wiring Accessories Catalogue 2018 3 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.