1 Module Euro Style Accomodation Plate & Back Box with Knockouts White WPP1EUBKOW

EAN-Nr.
3250617261579
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • Material
    metal
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WPP1EUBKOW  | Hager

    Product Image WPP1EUBKOW

  • Product declaration

    Image EU Declaration of conformity for WPP1EUBKOW  | Hager

    EU Declaration of conformity for WPP1EUBKOW

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WPP1EUBKOW  | Hager

    EU Declaration of conformity for WPP1EUBKOW

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WPP1EUBKOW  | Hager

    RoHS certificate for WPP1EUBKOW

    PDF
    33 KB
    Image RoHS certificate for WPP1EUBKOW  | Hager

    RoHS certificate for WPP1EUBKOW

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.