WPGP3BKOW

Grid plate 3G & Back Box with Knockouts White
EAN
3250617261432
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Dimensions
    • Height
      86 mm
    • Width
      146 mm
  • Materials
    • Colour
      white  
    • Material
      metal
    • Surface appearance
      glossy
    • Type of surface treatment
      Epoxy
  • Safety
    • Protection index IP
      IP20
  • Identification
    • Designation syntax: Core designation/function
      Frame

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.