20A Double Pole Switch with LED Indicator and Flex Outlet White WPDP84FONW

EAN-Nr.
3250617261357
Packaging
10 PCEs

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    32.8 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
Equipment
  • Lighting
    with control LED for ON
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.