20A Double Pole Switch with Flex Outlet & Back Box without Knockouts White WPDP84FOBW

EAN-Nr.
3250617261326
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • Material
    Steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)

Downloads

  • Product image

    Image WPDP84FOBW  | Hager

    Product Image WPDP84FOBW

  • Product declaration

    Image EU Declaration of conformity for WPDP84FOBW  | Hager

    EU Declaration of conformity for WPDP84FOBW

    Declaration

    PDF
    291 KB
    Image EU Declaration of conformity for WPDP84FOBW  | Hager

    EU Declaration of conformity for WPDP84FOBW

    Declaration

    PDF
    667 KB
    Image EU Declaration of conformity for WPDP84FOBW  | Hager

    EU Declaration of conformity for WPDP84FOBW

    Declaration

    PDF
    324 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.