WMSSU83NG/PH

13A FCU Switched with LED with Grey Face Plate Marked PANEL HEATER
EAN
5015654756956
Quantity (Packaging)
1
Trade price*
£33.29 /prt.*
Configuration
Switch mode2pole
Main electrical features
Rated current13 A
Fuse
Fuse Size6,3 x 25
Fusewith ceramic fine fuse F 13A
Dimensions
Depth30.3 mm
Height86 mm
Width86 mm
Materials
Colourwhite  
MaterialUrea-formaldehyde
Installation, mounting
Imprintwith clear terminal markings
Cable
Wiringwith double earth connection
Scope of delivery
Componentwith 2 fixing screws M3.5 x 30 mm
Equipment
Lightingwith control LED for ON
Standards
StandardBS 1363-4
Safety
Protectionto protect downstream loads
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.