13A FCU Switched with LED with Grey Face Plate Marked PANEL HEATER WMSSU83NG/PH

EAN-Nr.
5015654756956
Packaging
10 PCEs
£35.96
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    13 A
Dimensions
  • Depth
    30.3 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
Equipment
  • Lighting
    with control LED for ON
Standards
  • Standard
    BS 1363-4
Safety
  • Protection
    to protect downstream loads
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.