WMSSU83/FF

13A FCU Switched Marked FRIDGE FREEZER
EAN
5015652261216
Quantity
1
Trade price*
£20.34 /prt.*
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Rated current
      13 A
  • Fuse
    • Fuse
      with ceramic fine fuse F 13A
  • Dimensions
    • Depth
      30.3 mm
    • Height
      86 mm
    • Width
      86 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Materials
    • Colour
      white  
    • Material
      Urea-formaldehyde
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Cable
    • Wiring
      with double earth connection
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 30 mm
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Standards
    • Standard
      BS 1363-4
  • Safety
    • Protection
      to protect downstream loads

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.