WMSS82R/ES

2 Gang Double Pole Switched Socket Dual Earth Red Rocker Markd EMERGENCY SUPPLY
EAN
5015654759650
Quantity
1
Trade price*
£23.75 /prt.*
  • Architecture
    • Fixing mode
      flush-mounting
  • Main electrical features
    • Nominal voltage
      250 V
    • Rated current
      13 A
  • Dimensions
    • Depth
      29.5 mm
    • Height
      86 mm
    • Width
      146 mm
  • Frequency
    • Frequency
      50/60 Hz
  • Cover, door
    • Cover
      Full cover plate
  • Materials
    • Material
      Urea-formaldehyde
    • Surface appearance
      glossy
    • Type of surface treatment
      untreated
  • Installation, mounting
    • Imprint
      with imprint
  • Connection
    • Type of connection
      screw
  • Cable
    • Wiring
      with double earth connection
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 30 mm
  • Safety
    • Protection index IP
      IP20
    • Protection
      Enhanced contact protection
  • Identification
    • Designation syntax: Core designation/function
      socket outlet

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.