WMSS82R/DNS

2 Gang Double Pole Switched Socket Dual Earth Red Rocker Markd DO NOT SWITCH OFF
EAN
5015654759667
Quantity
1
Trade price*
£23.75 /prt.*
  • Architecture
    • Fixing mode
      • flush-mounting
  • Main electrical features
    • Nominal voltage
      • 250 V
    • Rated voltage
      • 220…230 V AC
    • Rated current
      • 13 A
    • Rated current
      • 13 A
  • Dimensions
    • Depth
      • 29.5 mm
    • Height
      • 86 mm
    • Width
      • 146 mm
  • Capacity
    • Number of modules
      • 0
  • Cover, door
    • Cover
      • Full cover plate
  • Materials
    • Colour
      • white  
    • Material
      • Urea-formaldehyde
    • Surface appearance
      • glossy
    • Type of surface treatment
      • untreated
  • Installation, mounting
    • Imprint
      • with imprint
  • Connection
    • Type of connection
      • screw
  • Cable
    • Wiring
      • with double earth connection
  • Scope of delivery
    • Component
      • with 2 fixing screws M3.5 x 30 mm
  • Safety
    • Protection index IP
      • IP20
    • Protection
      • Enhanced contact protection
  • Identification
    • Designation syntax: Core designation/function
      • socket outlet
Documentations
Hager Wiring Accessories Catalogue 2018 3 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.