2 Gang Double Pole Switched Socket Dual Earth Outboard Red Face Plate WMSS82ORR

EAN-Nr.
5015654759605
Packaging
5 PCEs
£31.17
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    29.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    white  
  • Type of surface treatment
    untreated
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.