WMPS11/FAN

10AX 1Gang 1 Way Wall Switch Marked 'FAN'
EAN
5015652275473
Quantity
1
Trade price*
£2.93 /prt.*
More Information
Symbols for applicationsLOOP-TERMINAL__APP-SYMBOL.EPS
Color_Labelwhite
Colour of design linewhite
Colour independent of design lineswhite
Design lines special colourswhite
Conductor cross-section2 x 4 mm²
Depth24 mm
Designation syntax: Core designation/functionOn;off switch
Designation syntax: Main application10 AX
Designation syntax: differentiation feature 3Screw terminals
Differentiation characteristic 3 - Saleswith screw terminals
Differentation symbol 3SCHRAUBKLEMMEN__DIFF-SYMBOL.EPS
Height86 mm
Insertion depth12 mm
Colourwhite  
MaterialUrea-formaldehyde
Number of keys1
StandardBS EN 60669-1
Protection classes/typesIP20__PROTECTION-SYMBOL.EPS
Rated current10 AX
Appliance switch typeNo
Componentwith 2 fixing screws M3.5 x 30 mm
Imprintwith clear terminal markings
Installation modefor flush-mounted and hollow-wall mounting
Labellingwith labelling
Lightingwithout lighting (cannot be illuminated)
Push-buttonsNo
Switch mode1 way
Terminalunique patented loop terminal allows neutral looping at the switch
Width86 mm
Standardized switching symbolsAUSSCHALTER__WIRING-SYMBOL.EPS
UnitPCE
EAN5015652275473
Sales status3C
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.