WMGSDP2NB/HB

20A 1 Way Double Pole Switch with LED Indicator Marked 'HOB' Black
EAN
5015654745677
Quantity
1
Trade price*
£11.82 /prt.*
Configuration
Switch mode2pole
Main electrical features
Rated current20 A
Dimensions
Depth25 mm
Height59 mm
Width25 mm
Frequency
Frequency50;60 Hz
Materials
Colourwhite  
MaterialUrea-formaldehyde
Installation, mounting
Imprintwith clear terminal markings
Equipment
Lightingwith control LED for ON
Use conditions
Insertinsert, black
Identification
Designation syntax: Core designation/functionSwitch
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.