WMGSDP2NB/FRE
20A 1 Way Double Pole Switch with LED Indicator Marked 'FREEZER' Black
EAN
5015654745653
Quantity
1
Trade price*
£11.82 /prt.*
- Configuration
- Switch mode2pole
-
- Main electrical features
- Rated current20 A
-
- Dimensions
- Depth25 mm
- Height59 mm
- Width25 mm
-
- Materials
- Colourwhite
- MaterialUrea-formaldehyde
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Equipment
- Lightingwith control LED for ON
-
- Use conditions
- Insertinsert, black
-
- Identification
- Designation syntax: Core designation/functionSwitch
-
Documentations
Hager Wiring Accessories Catalogue 2018 | 3166 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
