WMGSDP2NB/FF
20A 1 Way Double Pole Switch with LED Indicator Marked 'FRIDGE FREEZER' Black
EAN
5015654745646
Quantity
1
Trade price*
11.82£ /prt.*
- Architecture
- Number of keys
-
- Main electrical features
- Frequency
- 50/60 Hz
-
- Materials
- Colour
- Material
- Urea-formaldehyde
-
- Identification
- Designation syntax: Main application
- Designation syntax: Core designation/function
- Switch
-
Documentations
Hager Wiring Accessories Catalogue 2018 | 3166 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
