WMGSDP2N/MW

20A 1 Way Double Pole Switch with LED Indicator Marked 'MICROWAVE'
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Rated current
      20 A
  • Dimensions
    • Depth
      25 mm
    • Height
      59 mm
    • Width
      25 mm
  • Materials
    • Material
      Urea-formaldehyde
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Equipment
    • Lighting
      with control LED for ON
  • Use conditions
    • Insert
      insert white
  • Identification
    • Designation syntax: Core designation/function
      Switch

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.