WMGSDP2B/WC
20A 1 Way Double Pole Switch Marked 'WINE COOLER' Black
EAN
5015654747497
Quantity
1
Trade price*
£9.69 /prt.*
- Configuration
- Switch mode2pole
-
- Main electrical features
- Frequency50/60 Hz
- Rated current20 A
-
- Dimensions
- Depth25 mm
- Height59 mm
- Width25 mm
-
- Materials
- Colourblack
- MaterialUrea-formaldehyde
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Equipment
- Lightingwithout lighting (cannot be illuminated)
-
- Use conditions
- Insertinsert, black
-
- Identification
- Designation syntax: Core designation/functionSwitch
-
Documentations
Hager Wiring Accessories Catalogue 2018 | 3166 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
