WMGSDP2B/MW

20A 1 Way Double Pole Switch Marked 'MICROWAVE' Black
EAN
5015654746285
Quantity
1
Trade price*
9.69£ /prt.*
  • Architecture
    • Number of keys
  • Main electrical features
    • Frequency
      • 50/60 Hz
    • Rated current
      • 20 A
  • Dimensions
    • Depth
      • 25 mm
    • Height
      • 59 mm
    • Width
      • 25 mm
  • Materials
    • Colour
    • Material
      • Urea-formaldehyde
  • Equipment
    • Lighting
      • without lighting (cannot be illuminated)
  • Identification
    • Designation syntax: Main application
    • Designation syntax: Core designation/function
      • Switch
Documentations
Hager Wiring Accessories Catalogue 2018 3204 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.