WMGSDP2B/EF

20A 1 Way Double Pole Switch Marked 'EXTRACT FAN' Black
EAN
5015654746223
Quantity
1
Trade price*
£9.32 /prt.*
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Rated current
      20 A
  • Dimensions
    • Depth
      25 mm
    • Height
      59 mm
    • Width
      25 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Materials
    • Colour
      white  
    • Material
      Urea-formaldehyde
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Use conditions
    • Insert
      insert, black
  • Identification
    • Designation syntax: Core designation/function
      Switch

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.