WMGSDP2/WM

20A 1 Way Double Pole Switch Marked 'WASHING MACHINE'
EAN
5015652260158
Quantity
1
Trade price*
£10.37 /prt.*
  • Configuration
    • Switch mode
      2pole
  • Main electrical features
    • Frequency
      50/60 Hz
    • Rated current
      20 A
  • Dimensions
    • Depth
      24 mm
    • Height
      59 mm
    • Width
      25 mm
  • Materials
    • Colour
      white  
    • Material
      Urea-formaldehyde
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Use conditions
    • Insert
      insert white
  • Identification
    • Designation syntax: Core designation/function
      Switch
Documentations
Hager Wiring Accessories Catalogue 2018 3166 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.