20A Intermediate Switch Polished Brass Black Insert WMGS16PBB

EAN-Nr.
5015654746049
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    intermediate
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    20 A
Dimensions
  • Depth
    24 mm
  • Height
    59 mm
  • Width
    25 mm
Materials
  • Material
    duroplastic
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WMGS16PBB  | Hager

    Product Image WMGS16PBB

  • Product declaration

    Image EU Declaration of conformity for WMGS16PBB  | Hager

    EU Declaration of conformity for WMGS16PBB

    Declaration

    PDF
    291 KB
    Image EU Declaration of conformity for WMGS16PBB  | Hager

    EU Declaration of conformity for WMGS16PBB

    Declaration

    PDF
    667 KB
    Image EU Declaration of conformity for WMGS16PBB  | Hager

    EU Declaration of conformity for WMGS16PBB

    Declaration

    PDF
    324 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.