WMGKS/EL

20A Double Pole Key Switch Marked 'EM LTG TEST'
EAN
5015652272274
Quantity
1
Trade price*
£21.91 /prt.*
  • Architecture
    • Number of keys
      0
  • Main electrical features
    • Rated current
      20 A
  • Dimensions
    • Depth
      24 mm
    • Height
      60 mm
    • Width
      25 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Materials
    • Colour
      white  
    • Material
      Urea-formaldehyde
  • Equipment
    • Lighting
      without neon lamp

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.