WMDP84N/WM

20A Double Pole Switch with LED Indicator Marked WASHING MACHINE
EAN
5015652260639
Quantity
1
Trade price*
£20.68 /prt.*
  • Configuration
    • Switch mode
      2pole
  • Dimensions
    • Depth
      32.8 mm
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      white  
    • Material
      Urea-formaldehyde
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 30 mm
  • Equipment
    • Lighting
      with control LED for ON
  • Identification
    • Designation syntax: Core designation/function
      Switch

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.