WFSU83PBB
13A FCU Unswitched Polished Brass Black Insert
EAN
5015654742904
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Main electrical features
- Rated current13 A
-
- Fuse
- Fusewith ceramic fine fuse F 13A
-
- Dimensions
- Height86 mm
- Width86 mm
-
- Materials
- Colourbrass optics
- Materialstainless steel
-
- Installation, mounting
- Imprintwith clear terminal markings
-
- Cable
- Wiringwith double earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm
-
- Standards
- StandardBS 1363-4
-
- Safety
- Protectionto protect downstream loads
-
- Use conditions
- Insertinsert, black
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
