WFSSU83PBW

EAN-Nr.
5015654742607
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    13 A
Dimensions
  • Depth
    30.3 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Safety
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WFSSU83PBW  | Hager

    Product Image WFSSU83PBW

  • Product declaration

    Image EU Declaration of conformity for WFSSU83PBW  | Hager

    EU Declaration of conformity for WFSSU83PBW

    Declaration

    PDF
    308 KB
    Image EU Declaration of conformity for WFSSU83PBW  | Hager

    EU Declaration of conformity for WFSSU83PBW

    Declaration

    PDF
    263 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.