WFSS82BNB

EAN-Nr.
5015654741648
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    29 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour
    black  
  • Material
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    Nickel-plated
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WFSS82BNB  | Hager

    Product Image WFSS82BNB

  • Product declaration

    Image EU Declaration of conformity for WFSS82BNB  | Hager

    EU Declaration of conformity for WFSS82BNB

    Declaration

    PDF
    287 KB
    Image EU Declaration of conformity for WFSS82BNB  | Hager

    EU Declaration of conformity for WFSS82BNB

    Declaration

    PDF
    286 KB
    Image EU Declaration of conformity for WFSS82BNB  | Hager

    EU Declaration of conformity for WFSS82BNB

    Declaration

    PDF
    329 KB
  • Product ROHS

    Image RoHS certificate for WFSS82BNB  | Hager

    RoHS certificate for WFSS82BNB

    PDF
    32 KB
    Image RoHS certificate for WFSS82BNB  | Hager

    RoHS certificate for WFSS82BNB

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.