WFSS81BNB
13A 1 Gang Double Pole Switched Socket Black Nickel Black Insert
EAN
5015654741501
Quantity
1
Trade price*
£33.43 /prt.*
- Architecture
- Fixing modeflush-mounting
-
- Main electrical features
- Nominal voltage250 V
- Rated voltage220 V AC
230 V AC - Rated current13 A
- Rated current13 A
-
- Dimensions
- Depth25.8 mm
- Height86 mm
- Width86 mm
-
- Cover, door
- CoverFull cover plate
-
- Materials
- Colourblack
- Materialstainless steel
- Surface appearancematt
- Type of surface treatmentNickel-plated
- Colour syntax: Colourblack
-
- Installation, mounting
- Imprintwithout imprint
-
- Connection
- Type of connectionscrew
-
- Cable
- Wiringwith earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 20 mm
-
- Safety
- Protection index IPIP20
- ProtectionEnhanced contact protection
-
- Use conditions
- Insertinsert, black
-
- Identification
- Designation syntax: Core designation/functionsocket outlet
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
