WFPS3PIPBW

EAN-Nr.
5015654740863
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WFPS3PIPBW  | Hager

    Product Image WFPS3PIPBW

  • Product declaration

    Image EU Declaration of conformity for WFPS3PIPBW  | Hager

    EU Declaration of conformity for WFPS3PIPBW

    Declaration

    PDF
    221 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.