WFPS22WBNB

EAN-Nr.
5015654745424
Packaging
1 Prt.

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WFPS22WBNB  | Hager

    Product Image WFPS22WBNB

  • Product declaration

    Image EU Declaration of conformity for WFPS22WBNB  | Hager

    EU Declaration of conformity for WFPS22WBNB

    Declaration

    PDF
    394 KB
    Image EU Declaration of conformity for WFPS22WBNB  | Hager

    EU Declaration of conformity for WFPS22WBNB

    Declaration

    PDF
    305 KB
  • Product ROHS

    Image RoHS certificate for WFPS22WBNB  | Hager

    RoHS certificate for WFPS22WBNB

    PDF
    33 KB
    Image RoHS certificate for WFPS22WBNB  | Hager

    RoHS certificate for WFPS22WBNB

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.