WFPS22PBW

10AX 2 Gang 2 Way Wall Switch Polished Brass White Insert
EAN
5015654740443
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Configuration
    • Switch mode
      2 way
  • Main electrical features
    • Rated current
      10 A
  • Dimensions
    • Depth
      24 mm
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      brass optics
    • Material
      stainless steel
  • Installation, mounting
    • Imprint
      with clear terminal markings
  • Connection
    • Terminal
      unique patented loop terminal allows neutral looping at the switch
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm
  • Equipment
    • Lighting
      without lighting (cannot be illuminated)
  • Standards
    • Standard
      BS EN 60669-1
  • Use conditions
    • Insert
      insert white

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.