10AX 1 Gang 2 Way Wall Switch Wide Rocker Polished Brass Black Insert WFPS12WPBB

EAN-Nr.
5015654745264
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WFPS12WPBB  | Hager

    Product Image WFPS12WPBB

  • Product declaration

    Image EU Declaration of conformity for WFPS12WPBB  | Hager

    EU Declaration of conformity for WFPS12WPBB

    Declaration

    PDF
    394 KB
    Image EU Declaration of conformity for WFPS12WPBB  | Hager

    EU Declaration of conformity for WFPS12WPBB

    Declaration

    PDF
    305 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.