WFGP4PB

EAN-Nr.
5015654744885
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth
    1.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WFGP4PB  | Hager

    Product Image WFGP4PB

  • Product declaration

    Image EU Declaration of conformity for WFGP4PB  | Hager

    EU Declaration of conformity for WFGP4PB

    Declaration

    PDF
    136 KB
    Image EU Declaration of conformity for WFGP4PB  | Hager

    EU Declaration of conformity for WFGP4PB

    Declaration

    PDF
    241 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.