WFGP3BN

EAN-Nr.
5015654744823
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth
    1.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
  • Surface appearance
    matt
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.