WFGP1BN

Grid Front Plate 1 X 1 Black Nickel
EAN
5015654744663
Quantity
1
Trade price*
£18.80 /prt.*
  • Dimensions
    • Depth
      • 1.5 mm
    • Height
      • 86 mm
    • Width
      • 86 mm
  • Materials
    • Colour
      • black  
    • Material
      • stainless steel
    • Surface appearance
      • matt
    • Type of surface treatment
      • Nickel-plated
  • Safety
    • Protection index IP
      • IP20
  • Identification
    • Designation syntax: Core designation/function
      • Frame
Documentations
Hager Wiring Accessories Catalogue 2018 3 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.