WFDS3BS

3 Gang Dimmer Switch 250W Brushed Steel
EAN
5015654741105
Quantity
1
Trade price*
£309.16 /prt.*
  • Voltage
    • Operating voltage
      240 V AC
  • Frequency
    • Frequency
      50;60 Hz
  • Materials
    • Material
      stainless steel
  • Connection
    • Type of load
      inductive
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 20 mm
  • Equipment
    • Dimming principle
      phase cut-on

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.